Manufacturer part number: 8840130
Brand: RITTAL
Price: 1,031.33 €
Delivery time: 7 Days
Depth: 800 mm
Width: 600 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8840130
Height(mm) | 2000 | Number of doors | 1 | Number of locks | 1 |
---|---|---|---|---|---|
RAL-number | 7035-EV000270 | Degree of protection (IP) | IP55 | Impact strength | IK08 |
Colour | Grey | Floor installation possible | true | Material | Steel |
Mounting plate depth-adjustable | true | Tackable | true | Wall fastening possible | false |
With backside door | false | With glazed door | false | With mounting plate | true |
Pitched roof | false | Surface finishing | Powder coating | With ventilation door | false |
Material quality | Other | Wall build in | false | Suitable for metrical mounting | false |
EMC-version | false | Pole fastening | false | Suitable for outdoor set-up | false |
This page is Baying Enclosure System, part number 8840130.
You can find the detail information about specifications and dimensions on part number 8840130.
Part Number |
---|
8840100 |
8840110 |
8840120 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Depth (mm) | Width (mm) |
---|---|---|---|---|---|---|---|
1,050.11 € | 1 | Available | 7 Days | 600 | 800 | ||
1,136.78 € | 1 | Available | 7 Days | 800 | 800 | ||
1,005.33 € | 1 | Available | 7 Days | 600 | 600 |