AB-C-MMS-PG-VA-SKINTOP

AB-C-MMS-PG-VA-SKINTOP

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Quick and easy on-site assembly
· Space-saving due to compact dimensions
· Stainless steel knurl to ensure protection against corrosion
· For creating of individual cable lengths
· Easy connection with proven srew clamp connection

Application
· Version SKINTOP® for Outdoor applications
· Conveyor and transport systems
· Food production and packaging machinery
· Automation systems

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22262123

Part Number
22262123
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.85 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Type of housing Straight Pollution degree 3 Material housing Plastic
Material of contact surface Gold With protective conductor false Contact type Pin
Locking mechanism Swivel Over voltage category II Screened false
Type of electric connection Screw connection Diameter connector(mm) 20 Min. number of insertion cycles 100
Ambient temperature(°C) -40|100 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|0.75 Material thread ring Stainless steel
Connectable conductor cross section multi-wired(mm²) 0.25|0.75 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.25|0.75 Rated voltage(V) 250
For cable outer diameter(mm) 4.0|6.5 Coating housing None Connectable conductor cross section solid-core(mm²) 0.25|0.75
Thread size M(mm) 12 With status indication false Rated current In(A) 4

This page is AB-C-MMS-PG-VA-SKINTOP, part number 22262123.
You can find the detail information about specifications and dimensions on part number 22262123.

Tech Support