Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E30406
Material Nut | Brass, nickel-plated / Brass, nickel-plated | Protection | IP 40 | Nominal Voltage DC(V) | 9-27 |
---|---|---|---|---|---|
Materials | PBT-GF20 | Current Consumption(mA) | < 500 | Protection Class | III |
Electrical Connection - Plug | Connector: 1 x M12; Moulded body: TPU, orange; Locking: brass, nickel-plated; Sealing: FKM | Ambient Temperature(°C) | -25-70 | Reverse Polarity Protection | Yes |
Short-Circuit Protection | Yes | Sealing Material | FKM / FKM |
This page is Voltage Converter, part number E30406.
You can find the detail information about specifications and dimensions on part number E30406.