Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E30444
Protection | IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68) | Nominal Voltage DC(V) | 24 | Materials | stainless steel (1.4404 / 316L); PEI; PA reinforced fibre; FKM; Grounding clamp: stainless steel (1.4301 / 304) |
---|---|---|---|---|---|
Current Consumption(mA) | < 20 | Protection Class | III | Electrical Connection - Plug | Connector: 1 x M12; Contacts: gold-plated |
Electrical Connection - Socket | Connector: 1 x M12; Contacts: gold-plated | Storage Temperature(°C) | -40-85 | Operating Voltage(V) | 18-30 DC |
Ambient Temperature(°C) | -25-65 | Communication Interface | IO-Link | Supported Master Port Class | A / B |
Special Feature | Gold-plated contacts | Sio mode | No | IO-Link Revision | 1.0; 1.1 |
Display | 1 x LED operation: green IO-Link green fault red |
Transmission Type | COM1 (4.8 kBaud); COM2 (38.4 kBaud); COM3 (230.4 kBaud) |
This page is IO-Link Repeater, part number E30444.
You can find the detail information about specifications and dimensions on part number E30444.