Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NV3W-MG20L
Monitor screen | STN | Monitor screen size(Inch) | 3.1 | Maximum Compatible Resolution | 128 x 64 |
---|---|---|---|---|---|
Display color(colors) | Monochrome | Input Voltage | 5 VDC | Communication | RS-232C |
Backlight | LED three-color (green/orange/red) | Touch technology | Resistive touch | Number of function buttons, programmable | 0 |
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces USB | 1 | Supporting protocol for TCP/IP | false |
Supporting protocol for Modbus | true | Supporting protocol for EtherNet/IP | false | Supporting protocol for other bus systems | false |
Supporting protocol for INTERBUS-Safety | false | IO link master | false | Supporting protocol for KNX | false |
Radio standard GSM | false | Supporting protocol for PROFINET CBA | false | Wall mounting/direct mounting | false |
Supporting protocol for SafetyBUS p | false | Supporting protocol for SUCONET | false | Supporting protocol for INTERBUS | false |
Radio standard UMTS | false | Radio standard Bluetooth | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for CAN | false | Supporting protocol for PROFIsafe | false |
Radio standard GPRS | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET IO | false |
Suitable for safety functions | false | Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for SERCOS | false |
Supporting protocol for LON | false | Supporting protocol for DeviceNet Safety | false | Suitable for rail mounting | false |
Radio standard WLAN 802.11 | false | Supporting protocol for PROFIBUS | false | Supporting protocol for ASI | false |
Operating temperature(°C) | 0 - 50 |
This page is Programmable Terminal, NV Series, part number NV3W-MG20L.
You can find the detail information about specifications and dimensions on part number NV3W-MG20L.