Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z 1230
Colour | Other | IP rating | IP00 | Material | Other |
---|---|---|---|---|---|
Surface finishing | Galvanised | Operating temperature (°C) | -25 - 100 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
Modular spacing (MW) | 0 |
This page is CombiCard 1000-3000 / CombiSet 500, Accessories, Cylinder lock for FD...(G) with SC 1230 (NG) or rear lid with SC 1230 R, part number Z 1230.
You can find the detail information about specifications and dimensions on part number Z 1230.