Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
81150-22-214200
Connection type | M12 8 pole, A encoded | Version 1 | Minibox | Main material | plastic |
---|---|---|---|---|---|
Item | Emergency stop button | Safety rating | IP65 | No. of NC contacts | 2 |
Self-monitoring | Yes | Tamper-proof | Yes | Switch position indicator | Yes |
Anti-block collar | No | Illuminable | No | Release | right/left rotation |
Bounce time ms(ms) | <10 | Installed Ø | 22.3 | No. of NO contacts | 1 |
Protection class | II Protective insulation | Test voltage M12 plug(kV) | 1.5 | Version 2 | with push button |
Operating voltage(V) | 1-36 | Operating current(mA) | 1-250 | No. of NO contacts (key) | 1 |
RoHS | yes | PL Edelstahl | no | Weight (ERP)(kg) | 0.1627 |
This page is Emergency stop button minibox with push button, self-monitoring (81150), part number 81150-22-214200.
You can find the detail information about specifications and dimensions on part number 81150-22-214200.