Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
81150-20-203200
Connection type | Spring clamp | Version 1 | Minibox | Main material | plastic |
---|---|---|---|---|---|
Item | Emergency stop button | Safety rating | IP65 | No. of NC contacts | 2 |
Self-monitoring | No | Tamper-proof | Yes | Switch position indicator | Yes |
Anti-block collar | No | Illuminable | No | Release | right/left rotation |
Contact resistance m Ohm(m Ohm) | <100 | Bounce time ms(ms) | <10 | Installed Ø | 22.3 |
Connection cross-section max.(mm²) | 0.2-1.5 | Wire strip length(mm) | 5 | Protection class | II Protective insulation |
Cable entry | M16 breakaway | RoHS | yes | PL Edelstahl | no |
Weight (ERP)(kg) | 0.0600 |
This page is Emergency stop button minibox, spring clamp (81150), part number 81150-20-203200.
You can find the detail information about specifications and dimensions on part number 81150-20-203200.