Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
81150-08-213210
Connection type | spring clamp | Version 1 | Built-in version | Main material | plastic |
---|---|---|---|---|---|
Item | Emergency stop button | Safety rating | IP65/IP67 | No. of NC contacts | 2 |
Self-monitoring | yes | Tamper-proof | yes | Switch position indicator | yes |
Anti-block collar | yes | Illuminable | no | Release | right/left rotation |
Contact resistance m Ohm(m Ohm) | <100 | Bounce time ms(ms) | <10 | Tightening torque Mounting nut Nm(Nm) | 2.5 |
Installed Ø | 22.3 | No. of NO contacts | 1 | Connection cross-section max.(mm²) | 0.75-2.5 |
Form | B | Form definition | with anti-block collar | Wire strip length(mm) | 8-10 |
Contact current min.(mA) | 5 | Contact voltage min.(V) | 24 | Protection class | II Protective insulation |
RoHS | yes | PL Edelstahl | no | Weight (ERP)(kg) | 0.0300 |
This page is Emergency stop button, fitted version ø 22.3 mm with contact blocks, form B (81150), part number 81150-08-213210.
You can find the detail information about specifications and dimensions on part number 81150-08-213210.