Connector with screw connection, form B angled bush (80150)

Connector with screw connection, form B angled bush (80150)
· Rated up to IP 67

· High temperature range

· With screw lock

· A coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
80150-030X2000
80150-030X5000
80150-031X3000
80150-031X5000
80150-032X3000
80150-032X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 Component material Version 2 P=cable length No. of conductors x conductor cross-section Operating voltage
(V)
Rated surge voltage
(V)
Rated current (40 °C)
(A)
Conductive resistance (20 °C)
(Ω/Km)
Temperature range cable fixed Halogen-free Test voltage
(V)
Cable bend radius fixed Temperature range cable moving Number of bend cycles max. L Weight in kg (ERP)
(kg)

13.10 €

1 4 Days 4.1polyurethane3-pin20003 x 0.25 mm²50 AC / 60 DC1500479-40 °C - +80 °Cyes2500 AC≥ 5 x D1-25 °C - +80 °C10000000 (25 °C)250.0600

19.35 €

1 4 Days 4.1polyurethane3-pin50003 x 0.25 mm²50 AC / 60 DC1500479-40 °C - +80 °Cyes2500 AC≥ 5 x D1-25 °C - +80 °C10000000 (25 °C)250.1300

12.75 €

1 4 Days 4.8PVC-30004 x 0.25 mm²50 AC / 60 DC1500479-30 °C - +80 °Cno2000 AC≥ 5 x D1-5 °C - +80 °C2000000 (25 °C)250.0760

14.71 €

1 4 Days 4.8PVC-50004 x 0.25 mm²50 AC / 60 DC1500479-30 °C - +80 °Cno2000 AC≥ 5 x D1-5 °C - +80 °C2000000 (25 °C)250.1820

43.11 €

1 4 Days 5.5polyurethane8-pin30008 x 0.14 mm²30 AC / 30 DC8001.578-30 °C - +80 °Cno3000 AC≥ 6 x D1-15 °C - +80 °C2000000 (25 °C)240.1139

54.74 €

1 4 Days 5.5polyurethane8-pin50008 x 0.14 mm²30 AC / 30 DC8001.578-30 °C - +80 °Cno3000 AC≥ 6 x D1-15 °C - +80 °C2000000 (25 °C)240.1790

Loading...

  1. 1

Basic information

Version 1 with screw connection Main material plastic Item Connector
Component colour black Main colour black Form B
Safety rating IP65/IP67 Form definition angled bush Contamination level 3
Nominal voltage(V) 300 AC Cable bend radius moving ≥ 10 x D1 PL Edelstahl no

Tech Support