Deflection dial gauge holders 90° probe lever with thread (33078)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33078-050

Part Number
33078-050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

378.88 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Item Dial gauge Dimensions(mm) See drawing
Version 1 90° Version 2 With thread Component material Steel
RoHS Yes Weight (ERP)(kg) 0.1833

This page is Deflection dial gauge holders 90° probe lever with thread (33078), part number 33078-050.
You can find the detail information about specifications and dimensions on part number 33078-050.

Tech Support