Switched-mode power supply 24 or 48 V DC (82100)

Switched-mode power supply 24 or 48 V DC (82100)
· can be installed directly on the DIN rails

· Switch for 115 V/230 V input voltage

· protected against short-circuit, overload, surges

· Efficiency ratio 80%

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82100-10-2405120
82100-10-2410240
82100-10-4805240
82100-10-4810480
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Output voltage
(V)
Output nom. Current
(A)
Output performance
(W)
Weight in kg (ERP)
(kg)

106.47 €

1 4 Days 24 V DC2451200.5710

173.00 €

1 4 Days 24 V DC24102400.9872

173.00 €

1 4 Days 48 V DC4852400.9792

308.31 €

1 4 Days 48 V DC48104801.5080

Loading...

  1. 1

Basic information

Item Switched-mode power supply Input voltage(VAC) 90 - 264 Frequency(Hz) 47 - 63
RoHS yes

Tech Support