Ratchet Offset Wrench Set RM700

Ratchet Offset Wrench Set RM700
  • Volume Discount
Because it has a straight shape which makes the unit thin, it proves to be a powerful tool for work in deep, tight spaces. With a model change, it has adopted a soft curved design that fits in the hand and is even easier to use. Thin ratchet head. Comes with a cloth bag that can be stored compactly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RM700

Part Number
RM700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.24 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Type Combination Ratchet mechanism Available Swivel (flex) N/A
Overall Length(mm) 225 / 190 / 171 / 140 / 178 / 158 / 247 Width across flat dimension(mm) 10 / 12 / 13 / 14 / 17 / 19 / 8 Single Product/Set Classification Set Product
Set Contents (mm) 8、10、12、13、14、17、19 Set Contents (Items) 7

This page is Ratchet Offset Wrench Set RM700, part number RM700.
You can find the detail information about specifications and dimensions on part number RM700.

Tech Support