Clamp Pin Type CPA (CPA-0306-1)

Clamp Pin Type CPA CPA-0306-1
  • Volume Discount

Product Details:

Manufacturer part number: CPA-0306-1

Brand: NABEYA

Price: 19.28

Delivery time: 9 Days


Technical Data:

A: 3 mm

B: 6 mm

C: 7 mm

D: 4 mm

E: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPA-0306-1

Part Number
CPA-0306-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Z
(mm)
Mass
(g)
Material Load
(N)
Color Seal

19.28 €

1 9 Days 367412.560.91Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR10GrayNo Seal

Loading...

  1. 1

This page is Clamp Pin Type CPA, part number CPA-0306-1.
You can find the detail information about specifications and dimensions on part number CPA-0306-1.

Variation of this product

Part Number
CPA-0306-2
CPA-0306-3
CPA-0306P-1
CPA-0306P-2
CPA-0306P-3
CPA-0510-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Z
(mm)
Mass
(g)
Material Load
(N)
Color Seal

19.28 €

1 5 Days 367412.560.91Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR20BlackNo Seal

19.28 €

1 9 Days 367412.560.91Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR40SilverNo Seal

25.23 €

1 5 Days 367412.560.91Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR10GrayWith Adhesive

25.21 €

1 7 Days 367412.560.91Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR20BlackWith Adhesive

25.21 €

1 7 Days 367412.560.91Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR40SilverWith Adhesive

21.58 €

1 7 Days 510116.71.64.2101.62.5Main unit: aluminum, pin: SUM22L, spring: SWPB, packing :NBR20GrayNo Seal

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360