Manufacturer part number: GSX40300C-3D
Brand: NACHI(FUJIKOSHI)
Price: 35.53 €
Delivery time: 6 Days
Blade diameter (D): 3 φ
Blade length (ℓ): 9 mm
Shank diameter (d): 6 mm
Overall Length (L): 50 mm
O.D. Dc: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GSX40300C-3D
work material | General Steel / Quenched and tempered steel / High Hardness Steel: to HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is GSX MILL 4-Flute Blade 3D GSX4C-3D, part number GSX40300C-3D.
You can find the detail information about specifications and dimensions on part number GSX40300C-3D.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GSX40150C-3D |
GSX40200C-3D |
GSX40250C-3D |
GSX40400C-3D |
GSX40500C-3D |
GSX40600C-3D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | O.D. Dc (mm) |
---|---|---|---|---|---|---|---|---|---|
45.60 € | 1 | Available | 6 Days | 1.5 | 4.5 | 4 | 40 | 1.5 | |
34.30 € | 1 | Available | 6 Days | 2 | 6 | 4 | 40 | 2 | |
43.17 € | 1 | Available | 6 Days | 2.5 | 7.5 | 4 | 40 | 2.5 | |
38.53 € | 1 | Available | 6 Days | 4 | 12 | 6 | 50 | 4 | |
42.06 € | 1 | Available | 6 Days | 5 | 15 | 6 | 50 | 5 | |
45.69 € | 1 | Available | 6 Days | 6 | 18 | 6 | 50 | 6 |