Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MTQNR2020K16 |
MTQNR2525M16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank height (mm) | Shank width (mm) | Dimension L1 (mm) | Dimension h1 (mm) | Dimension F (mm) | |
---|---|---|---|---|---|---|---|---|---|
128.60 € | 1 | 6 Days | 20 | 20 | 125 | 20 | 25 | ||
135.33 € | 1 | 6 Days | 25 | 25 | 150 | 25 | 32 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Profiling | Clamp Shape | Other |
---|---|---|---|---|---|
Cutting Direction | Right-hand | Negative | Dimension L2(mm) | 26 | |
Standard corner rε(mm) | 0.8 | Insert Used | TN□□1603□□ TN□□1604□□ |