Manufacturer part number: DWLNR2020K06
Brand: TUNGALOY
Price: 128.60 €
Delivery time: 6 Days
Cutting Direction: Right-hand
Shank height: 20 mm
Shank width: 20 mm
Dimension L1: 125 mm
Dimension L2: 25.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DWLNR2020K06
Part Number
|
---|
DWLNR2020K06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Dimension h1 (mm) | Dimension F (mm) | Insert Used | Insert Used, Page Listed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.60 € | 1 | 6 Days | Right-hand | 20 | 20 | 125 | 25.5 | 20 | 25 | WN□□0604□□ | 2-80 ~ |
Loading...
Applicable Tip Shape | W (Hexagonal Type) | Application | Outer Diameter / End Face | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Negative | Standard corner rε(mm) | 0.8 |
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Dimension L1(mm)
Dimension L2(mm)
Dimension h1(mm)
Dimension F(mm)
Insert Used
Filter by standard shipping days
Optional Attributes