Manufacturer part number: TFE12063R
Brand: TUNGALOY
Price: 478.69 €
Delivery time: 6 Days
blade diameter D: 63 mm
Number of flutes: 3 sheet
Dimensions φD: 22 mm
Dimension L: 19 mm
Dimension A: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TFE12063R
Part Number
|
---|
TFE12063R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Dimensions φD (mm) | Dimension L (mm) | Dimension A (mm) | Dimensions φDb (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
478.69 € | 1 | 6 Days | 63 | 3 | 22 | 19 | 10 | 45 |
Loading...
Machining Application | Plane | work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Overall length (L)(mm) | 35 | Compatible Tip Material | Carbide Coat / Cermet / Diamond (PCD) | Maximum Cutting Depth (Ad)(mm) | 8 |
Underneck length (ℓ1)(mm) | 35 | Air Hole | Available | Dimension B(mm) | 6 |
Configure
Basic Attributes
Type
blade diameter D(mm)
Number of flutes(sheet)
Dimensions φD(mm)
Dimension L(mm)
Dimension A(mm)
Dimensions φDb(mm)
Filter by standard shipping days
Optional Attributes