Manufacturer part number: EX-MT-GDR-16XMT2
Brand: OSG
Price: 104.00 €
Delivery time: 6 Days
Hole diameter (drill diameter) Dc: 16 mm
Groove Length L: 112 mm
Overall Length L: 212 mm
Shank diameter: MT2 mm
Tool No.: 64660
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EX-MT-GDR-16XMT2
Part Number
|
---|
EX-MT-GDR-16XMT2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|
104.00 € | 1 | 6 Days | 16 | 112 | 212 | MT2 | 64660 |
Loading...
Work material | General steel / Quenched and tempered steel / Cast Iron / Aluminum | Tool Material Type | Cobalt HSS | Shank Type | Taper shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | TiN | With/without Oil Hole | N/A |
Tip angle(°) | 130 | Thinning | R Type |
This page is MT Shank for General Machining Regular Type EX-MT-GDR, part number EX-MT-GDR-16XMT2.
You can find the detail information about specifications and dimensions on part number EX-MT-GDR-16XMT2.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) Dc(mm)
Groove Length L(mm)
Overall Length L(mm)
Shank diameter(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EX-MT-GDR-11.5XMT1 |
EX-MT-GDR-11XMT1 |
EX-MT-GDR-12.5XMT1 |
EX-MT-GDR-17.1XMT2 |
EX-MT-GDR-17.2XMT2 |
EX-MT-GDR-17.3XMT2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|
85.52 € | 1 | 6 Days | 11.5 | 94 | 177 | MT1 | 64615 | ||
81.74 € | 1 | 6 Days | 11 | 94 | 177 | MT1 | 64610 | ||
91.18 € | 1 | 6 Days | 12.5 | 101 | 184 | MT1 | 64625 | ||
136.50 € | 1 | 6 Days | 17.1 | 118 | 218 | MT2 | 64671 | ||
136.50 € | 1 | 6 Days | 17.2 | 118 | 218 | MT2 | 64672 | ||
136.50 € | 1 | 6 Days | 17.3 | 118 | 218 | MT2 | 64673 |