Medium Type for General Machining EX-GDN (EX-GDN-0.9)

Medium Type for General Machining EX-GDN EX-GDN-0.9
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: EX-GDN-0.9

Brand: OSG

Price: 11.71

Delivery time: 15 Days


Technical Data:

Hole diameter (drill diameter) Dc: 0.9 mm

Groove Length L: 9 mm

Overall Length L: 41 mm

Shank Type: End Mill Shank

Shank diameter: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EX-GDN-0.9

Part Number
EX-GDN-0.9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No.

11.71 €

1 15 Days 0.9941End Mill Shank361009

Loading...

  1. 1

Basic information

Work material General steel / Quenched and tempered steel / Cast Iron / Aluminum Tool Material Type Cobalt HSS Coating Y/N Available
Coating Type TiN With/without Oil Hole N/A Tip angle(°) 130
Thinning Four Facet Point, (Dc≤1.5)X Form (1.5 Type 5D or Less

This page is Medium Type for General Machining EX-GDN, part number EX-GDN-0.9.
You can find the detail information about specifications and dimensions on part number EX-GDN-0.9.

Variation of this product

Part Number
EX-GDN-0.6
EX-GDN-0.64
EX-GDN-0.65
EX-GDN-0.96
EX-GDN-1.05
EX-GDN-1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No.

13.60 €

1 6 Days 0.6739End Mill Shank361006

14.59 €

1 6 Days 0.64739End Mill Shank38607064

13.57 €

1 8 Days 0.65739End Mill Shank38607065

12.57 €

1 6 Days 0.96941End Mill Shank38607096

13.03 €

1 Same day

Stock

1.05941End Mill Shank38607105

10.48 €

1 6 Days 1.251244End Mill Shank38607125

Tech Support