Manufacturer part number: WXS-CPR-1XR0.2X0X6
Brand: OSG
Price: 76.70 €
Delivery time: 6 Days
Blade diameter (D): 1 φ
R Size: 0.2 mm
Blade length (ℓ): 0.8 mm
Number of flutes: 2 sheet
Overall Length (L): 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WXS-CPR-1XR0.2X0X6
Part Number
|
---|
WXS-CPR-1XR0.2X0X6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Machining Application | Tool No. | Effective length from blade tip to shank (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.70 € | 1 | Available | 6 Days | 1 | 0.2 | 0.8 | 2 | 50 | 4 | 6 | Plane / Side / Curved surface / Groove / Plunging (Z feed) | 3101012 | 12.9 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel | Type | Long-Neck Radius | Coating | For High Hardness (Silicone Group) |
---|---|---|---|---|---|
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | Neck Section Taper Half Angle(°) | 0 | Neck Section Taper Half Angle(Degree) | 0 |
This page is Carbide End Mill WX Super Coating (High Precision Bull Nose) WXS-CPR, part number WXS-CPR-1XR0.2X0X6.
You can find the detail information about specifications and dimensions on part number WXS-CPR-1XR0.2X0X6.
Configure
Basic Attributes
Machining Application
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Number of flutes(sheet)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WXS-CPR-0.3XR0.05X0X2 |
WXS-CPR-0.4XR0.05X0X1 |
WXS-CPR-0.4XR0.05X0X1.5 |
WXS-CPR-1XR0.2X0X8 |
WXS-CPR-1XR0.3X0X10 |
WXS-CPR-1XR0.3X0X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Machining Application | Tool No. | Effective length from blade tip to shank (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.30 € | 1 | Available | 6 Days | 0.3 | 0.05 | 0.25 | 2 | 50 | 4 | 2 | Plunging (Z feed) / Groove / Curved surface / Side / Plane | 3100302 | 8.9 | |
90.00 € | 1 | Available | 6 Days | 0.4 | 0.05 | 0.3 | 2 | 50 | 4 | 1 | Plunging (Z feed) / Groove / Curved surface / Side / Plane | 3100401 | 8.1 | |
90.00 € | 1 | Available | 6 Days | 0.4 | 0.05 | 0.3 | 2 | 50 | 4 | 1.5 | Plunging (Z feed) / Groove / Curved surface / Side / Plane | 3100402 | 8.6 | |
76.70 € | 1 | Available | 6 Days | 1 | 0.2 | 0.8 | 2 | 50 | 4 | 8 | Plunging (Z feed) / Groove / Curved surface / Side / Plane | 3101013 | 10.1 | |
76.70 € | 1 | 6 Days | 1 | 0.3 | 0.8 | 2 | 50 | 4 | 10 | Plunging (Z feed) / Groove / Curved surface / Side / Plane | 3101021 | 16.1 | ||
76.70 € | 1 | 6 Days | 1 | 0.3 | 0.8 | 2 | 50 | 4 | 12 | Plunging (Z feed) / Groove / Curved surface / Side / Plane | 3101022 | 18.1 |