Manufacturer part number: FXS-RB-TPB-R0.5X1X12
Brand: OSG
Price: 96.54 €
Delivery time: 6 Days
Single corner (θ): 1 Degree
Blade length (l): 12 mm
R Size: 0.5 mm
Shank diameter (d): 4 mm
Overall Length (L): 45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FXS-RB-TPB-R0.5X1X12
Part Number
|
---|
FXS-RB-TPB-R0.5X1X12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Single corner (θ) (Degree) | Blade length (l) (mm) | R Size (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Large End Diameter (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|
96.54 € | 1 | Available | 6 Days | 1 | 12 | 0.5 | 4 | 45 | 1.4 | 8509324 |
Loading...
Type | Taper ball | work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium / Copper | Number of flutes(sheet) | multi-edged |
---|---|---|---|---|---|
Coating | TiAlN | Torsional Angle | Weak torsion (15 to 25°) |
This page is For Rib Grooves, Taper Ball End Shape, FXS-RB-TPB, part number FXS-RB-TPB-R0.5X1X12.
You can find the detail information about specifications and dimensions on part number FXS-RB-TPB-R0.5X1X12.
Configure
Basic Attributes
Type
Single corner (θ)(Degree)
Blade length (l)(mm)
R Size(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Large End Diameter(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FXS-RB-TPB-R0.3X0.75X6 |
FXS-RB-TPB-R0.3X1.5X4 |
FXS-RB-TPB-R0.3X1.5X6 |
FXS-RB-TPB-R0.5X1X16 |
FXS-RB-TPB-R0.5X1X6 |
FXS-RB-TPB-R0.5X1X8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Single corner (θ) (Degree) | Blade length (l) (mm) | R Size (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Large End Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
94.82 € | 1 | 6 Days | 0.75 | 6 | 0.3 | 3 | 35 | 0.75 | 8509601 | ||
94.82 € | 1 | 6 Days | 1.5 | 4 | 0.3 | 3 | 35 | 0.79 | 8509400 | ||
94.82 € | 1 | 6 Days | 1.5 | 6 | 0.3 | 3 | 35 | 0.9 | 8509401 | ||
97.40 € | 1 | Available | 6 Days | 1 | 16 | 0.5 | 4 | 50 | 1.54 | 8509325 | |
94.82 € | 1 | 6 Days | 1 | 6 | 0.5 | 4 | 45 | 1.19 | 8509321 | ||
94.82 € | 1 | Available | 6 Days | 1 | 8 | 0.5 | 4 | 45 | 1.26 | 8509322 |