Manufacturer part number: XPM-EML-11
Brand: OSG
Price: 48.16 €
Delivery time: 6 Days
Blade diameter (D): 11 φ
Blade length (ℓ): 55 mm
Shank diameter (d): 12 mm
Overall Length (L): 120 mm
Tool No.: 89171
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XPM-EML-11
work material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Powder high-speed steel | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | Non-Coated |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | shank | Straight |
This page is XPM End Mill (Multi-Flute Long Type), XPM-EML, part number XPM-EML-11.
You can find the detail information about specifications and dimensions on part number XPM-EML-11.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XPM-EML-10 |
XPM-EML-12 |
XPM-EML-13 |
XPM-EML-14 |
XPM-EML-15 |
XPM-EML-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|
39.15 € | 1 | 15 Days | 10 | 45 | 10 | 100 | 89170 | ||
48.50 € | 1 | 6 Days | 12 | 55 | 12 | 120 | 89172 | ||
63.68 € | 1 | 6 Days | 13 | 55 | 12 | 120 | 89173 | ||
63.68 € | 1 | 6 Days | 14 | 55 | 16 | 125 | 89174 | ||
70.29 € | 1 | 6 Days | 15 | 65 | 16 | 135 | 89175 | ||
77.50 € | 1 | 6 Days | 16 | 65 | 16 | 135 | 89176 |