Manufacturer part number: TPBDS-R1X3
Brand: OSG
Price: 67.89 €
Delivery time: 6 Days
Single corner (θ): 3 Degree
Blade length (l): 18 mm
Shank diameter (d): 6 mm
R Size: 1 mm
Overall Length (L): 62 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPBDS-R1X3
Part Number
|
---|
TPBDS-R1X3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Single corner (θ) (Degree) | Blade length (l) (mm) | Shank diameter (d) (mm) | R Size (mm) | Overall Length (L) (mm) | Tool No. | Large End Diameter D1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
67.89 € | 1 | Available | 6 Days | 3 | 18 | 6 | 1 | 62 | 85951 | 3.78 |
Loading...
Type | Taper ball | Work material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Torsional Angle | Weak torsion (15 to 25°) | Tool Material Type | Cobalt HSS | Coating | Non-Coated |
This page is 2-Flute Short TPBDS, part number TPBDS-R1X3.
You can find the detail information about specifications and dimensions on part number TPBDS-R1X3.
Configure
Basic Attributes
Type
Single corner (θ)(Degree)
Blade length (l)(mm)
Shank diameter (d)(mm)
R Size(mm)
Overall Length (L)(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TPBDS-R1.25X10 |
TPBDS-R1.25X2 |
TPBDS-R1.25X2.5 |
TPBDS-R2.5X0.5 |
TPBDS-R2.5X1 |
TPBDS-R2.5X1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Single corner (θ) (Degree) | Blade length (l) (mm) | Shank diameter (d) (mm) | R Size (mm) | Overall Length (L) (mm) | Tool No. | Large End Diameter D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
86.52 € | 1 | Available | 6 Days | 10 | 24 | 12 | 1.25 | 81 | 85992 | 10.56 | |
67.89 € | 1 | Available | 6 Days | 2 | 18 | 6 | 1.25 | 62 | 85932 | 3.67 | |
67.89 € | 1 | Available | 6 Days | 2.5 | 18 | 6 | 1.25 | 62 | 85942 | 3.97 | |
58.38 € | 1 | Available | 6 Days | 0.5 | 14 | 6 | 2.5 | 58 | 85905 | 5.2 | |
61.58 € | 1 | Available | 6 Days | 1 | 19 | 6 | 2.5 | 63 | 85915 | 5.58 | |
61.58 € | 1 | Available | 6 Days | 1.5 | 19 | 6 | 2.5 | 63 | 85925 | 5.87 |