Manufacturer part number: C-CTE4040-6
Brand: UNION TOOL
Price: 115.33 €
Delivery time: 8 Days
Single corner (θ): 3 Degree
Tip diameter (D): 4 φ
Blade length (l): 15 mm
Shank diameter (d): 6 mm
Overall Length (L): 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-CTE4040-6
Part Number
|
---|
C-CTE4040-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Single corner (θ) (Degree) | Tip diameter (D) (φ) | Blade length (l) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Large End Diameter φD' (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
115.33 € | 1 | 8 Days | 3 | 4 | 15 | 6 | 50 | 5.57 |
Loading...
Type | Tapered square | work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Copper | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Coating | TiCN | Torsional Angle | 30° twist |
This page is C-CTE4000 UT Coated 4-Flute Tapered, part number C-CTE4040-6.
You can find the detail information about specifications and dimensions on part number C-CTE4040-6.
Configure
Basic Attributes
Type
Single corner (θ)(Degree)
Tip diameter (D)(φ)
Blade length (l)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C-CTE4030-2 |
C-CTE4030-3 |
C-CTE4030-4 |
C-CTE4050-1 |
C-CTE4050-10 |
C-CTE4050-14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Single corner (θ) (Degree) | Tip diameter (D) (φ) | Blade length (l) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Large End Diameter φD' (mm) |
---|---|---|---|---|---|---|---|---|---|---|
111.36 € | 1 | 6 Days | 1 | 3 | 10 | 6 | 50 | 3.35 | ||
111.36 € | 1 | 7 Days | 1.5 | 3 | 10 | 6 | 50 | 3.52 | ||
111.36 € | 1 | 6 Days | 2 | 3 | 10 | 6 | 50 | 3.7 | ||
133.87 € | 1 | 7 Days | 0.5 | 5 | 20 | 6 | 60 | 5.35 | ||
204.15 € | 1 | 9 Days | 5 | 5 | 20 | 10 | 60 | 8.5 | ||
226.69 € | 1 | 9 Days | 7 | 5 | 20 | 10 | 60 | 9.91 |