Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2ESMB0.5R |
2ESMB1R |
2ESMB1.5R |
2ESMB2R |
2ESMB2.5R |
2ESMB3R |
2ESMB4R |
2ESMB5R |
2ESMB6R |
2ESMB8R |
2ESMB10R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|
94.69 € | 1 | 6 Days | 0.5 | 2.5 | 60 | 6 | 1 | ||
94.69 € | 1 | 6 Days | 1 | 5 | 60 | 6 | 2 | ||
94.69 € | 1 | 6 Days | 1.5 | 8 | 70 | 6 | 3 | ||
94.69 € | 1 | 6 Days | 2 | 8 | 80 | 6 | 4 | ||
94.69 € | 1 | 6 Days | 2.5 | 10 | 90 | 6 | 5 | ||
94.69 € | 1 | 6 Days | 3 | 12 | 100 | 6 | 6 | ||
109.52 € | 1 | 6 Days | 4 | 14 | 110 | 8 | 8 | ||
131.40 € | 1 | 6 Days | 5 | 18 | 125 | 10 | 10 | ||
109.53 € | 1 | 6 Days | 6 | 22 | 140 | 12 | 12 | ||
188.20 € | 1 | 6 Days | 8 | 30 | 160 | 16 | 16 | ||
261.84 € | 1 | 6 Days | 10 | 38 | 180 | 20 | 20 |
Loading...
work material | General steel / Stainless Steel / Aluminum / Titanium | Tool Material Type | Powder high-speed steel | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Curved surface / Engraving / R Groove | With/Without Torsion | Available |
Configure
Basic Attributes
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Type
Filter by standard shipping days
Optional Attributes