Manufacturer part number: KZFA22A
Brand: NABEYA
Price: 119.14 €
Delivery time: 7 Days
A: 22 mm
B: 10 mm
C: 39 mm
D: 18 mm
E: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KZFA22A
Heat Treatment | Tempering HRC57-63 | Surface Treatment | Black oxide finish |
---|
This page is Reference Seat (Air Hole with Flange Provided), part number KZFA22A.
You can find the detail information about specifications and dimensions on part number KZFA22A.
Configure
Basic Attributes
H(mm)
I(mm)
J(mm)
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
Material
Mass(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KZFA20A |
KZFA21A |
KZFA23A |
KZFA24A |
KZFA25A |
KZFA26A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Material | Mass (g) | A Size Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.13 € | 1 | 7 Days | 20 | 10 | 39 | 18 | 15 | 25 | 5 | - | - | - | SCM420 | 59 | - | ||
119.13 € | 1 | 7 Days | 21 | 10 | 39 | 18 | 15 | 25 | 5 | - | - | - | SCM420 | 59 | - | ||
119.14 € | 1 | 7 Days | 23 | 10 | 39 | 18 | 15 | 25 | 5 | - | - | - | SCM420 | 61 | - | ||
119.20 € | 1 | 7 Days | 24 | 10 | 39 | 22 | 15 | 25 | 10 | - | - | - | SCM420 | 67 | - | ||
119.22 € | 1 | 5 Days | 25 | 10 | 39 | 22 | 15 | 25 | 10 | - | - | - | SCM420 | 69 | - | ||
119.23 € | 1 | 5 Days | 26 | 10 | 39 | 22 | 15 | 25 | 10 | - | - | - | SCM420 | 70 | - |