Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F3042ASS-20XSS20X3
Part Number
|
---|
F3042ASS-20XSS20X3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
164.58 € | 1 | 6 Days |
Loading...
Machining Application | Side / Groove | External diameter Dc(mm) | 20 | work material | General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium |
---|---|---|---|---|---|
Mounting Method | With handle | Overall Length L/Cutter Height(mm) | 100 | Shank diameter Ds(mm) | 20 |
Number of flutes(sheet) | 3 | Compatible Tip Material | Carbide Coat / No Carbide Coat | Underneck length ℓ2(mm) | 30 |
Tool No. | 8007916 | Shank Length ℓs(mm) | 70 | Number of tips for use | 3 |
Applicable Chip | APGT0903PPR-D51 APMT0903PPR-D55 APMT0903PPR-D56 APKT0903PPR-F55 APMT0903PPR-F56 APMT0903PPR-G56 APHT0903PPR-K88 APGW090304R-A57 |
This page is F3000 Series Positive, Neo Straight Shank, part number F3042ASS-20XSS20X3.
You can find the detail information about specifications and dimensions on part number F3042ASS-20XSS20X3.