Phoenix Series High Efficiency Radius Cutters with Shaft

Phoenix Series High Efficiency Radius Cutters with Shaft
A high feed radius cutter series with variable negative chamfer insert that prevents chipping and reduces cutting force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PDR20R040MT5M16-2L
PDR20R040MT5M16-2S
PDR20R050MT5M16-3L
PDR20R050MT5M16-3S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
External diameter Dc
(mm)
Mounting Method Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Neck diameter /d1
(mm)
Boss Diameter db
(mm)
Width of the Key Slot a
(mm)
Depth of the Key Slot b
(mm)
Shank Length ℓs
(mm)
Type Type Details

421.42 €

1 6 Days 20With handle306MT5-M162170-78000104038.9---1362With handle

350.46 €

1 6 Days 20With handle256MT5-M162120-78000014038.9---1362With handle

490.21 €

1 6 Days 30With handle306MT5-M163170-78000145048.5---1362With handle

434.42 €

1 6 Days 30With handle256MT5-M163120-78000055048.5---1362With handle

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove / Vertical work material General steel / High hardness steel / Cast Iron Compatible Tip Material Carbide Coat
Machining Application Details Profiling

Tech Support