Manufacturer part number: CBN-LN-SXR-3XR0.5X12
Brand: OSG
Price: 179.29 €
Delivery time: 6 Days
Blade diameter (D): 3 φ
R Size: 0.5 mm
Blade length (ℓ): 1.8 mm
Overall Length (L): 50 mm
Shank diameter (d): 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBN-LN-SXR-3XR0.5X12
Part Number
|
---|
CBN-LN-SXR-3XR0.5X12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|
179.29 € | 1 | 6 Days | 3 | 0.5 | 1.8 | 50 | 6 | 12 | 8526465 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 | Number of flutes(sheet) | 2 | Type | Long-Neck Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | R Precision(μm) | ±0.005 |
This page is CBN End Mill (Small-Diameter, 2-Flute, Long Neck Radius) CBN-LN-SXR, part number CBN-LN-SXR-3XR0.5X12.
You can find the detail information about specifications and dimensions on part number CBN-LN-SXR-3XR0.5X12.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CBN-LN-SXR-0.5XR0.05X2.5 |
CBN-LN-SXR-0.5XR0.1X2.5 |
CBN-LN-SXR-1.5XR0.1X7.5 |
CBN-LN-SXR-1.5XR0.2X7.5 |
CBN-LN-SXR-1.5XR0.3X7.5 |
CBN-LN-SXR-1XR0.05X5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
120.25 € | 1 | 6 Days | 0.5 | 0.05 | 0.3 | 45 | 4 | 2.5 | 8526410 | ||
120.25 € | 1 | 6 Days | 0.5 | 0.1 | 0.3 | 45 | 4 | 2.5 | 8526411 | ||
134.88 € | 1 | 6 Days | 1.5 | 0.1 | 0.9 | 50 | 6 | 7.5 | 8526431 | ||
134.88 € | 1 | 6 Days | 1.5 | 0.2 | 0.9 | 50 | 6 | 7.5 | 8526432 | ||
134.88 € | 1 | 6 Days | 1.5 | 0.3 | 0.9 | 50 | 6 | 7.5 | 8526433 | ||
114.29 € | 1 | 6 Days | 1 | 0.05 | 0.6 | 45 | 4 | 5 | 8526420 |