Manufacturer part number: TPR9.5
Brand: EIKOSHA
Price: 128.43 €
Delivery time: 6 Days
Groove Length: 163 mm
Tip diameter: 9.5
Large End Diameter: 12.66
Number of flutes: 8 Sheets
Full length L: 205 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPR9.5
Part Number
|
---|
TPR9.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Length (mm) | Tip diameter | Large End Diameter | Number of flutes (Sheets) | Full length L (mm) | shank diameter | a (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
128.43 € | 1 | 6 Days | 163 | 9.5 | 12.66 | 8 | 205 | 11 | 5 |
Loading...
Shank Type | Straight Shank | work material | General Steel / Aluminum / Copper / Alloy Steel | Coating Y/N | N/A |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | N/A | Both square | 1/50 |
blade shape | Right blade straight | Diameter tolerance(mm) | -0.05~+0.05 | Bite length T(mm) | 1 |
Shank diameter tolerance | ±0.2 | Tool Material Type | High-speed steel | Center | 60° Concave |
This page is Taper Pin Reamer TPR, part number TPR9.5.
You can find the detail information about specifications and dimensions on part number TPR9.5.
Configure
Part Number |
---|
TPR12 |
TPR6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Groove Length (mm) | Tip diameter | Large End Diameter | Number of flutes (Sheets) | Full length L (mm) | shank diameter | a (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
146.88 € | 1 | Available |
Same day
Stock | 194 | 12 | 15.74 | 8 | 240 | 13 | 7 | |
45.12 € | 1 | Available |
Same day
Stock | 99 | 6 | 7.88 | 6 | 130 | 6.5 | 5 |