Manufacturer part number: 11-0-HT105
Brand: HICUT
Price: 31.23 €
Delivery time: 13 Days
Shank size W: 10 mm
Material: HT105
Shank size L: 120 mm
Shank size H: 10 mm
Compatible Bit: 06-0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11-0-HT105
Part Number
|
---|
11-0-HT105 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank size W (mm) | Material | Shank size L (mm) | Shank size H (mm) | Compatible Bit | Shank size D | Tip Size A | Tip Size B | Tip Size C | Tip Size r | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.23 € | 10 | 13 Days | 10 | HT105 | 120 | 10 | 06-0 | 45 | 10 | 10 | 3 | 2 |
Loading...
JIS Standard | Type 11 Boring Tool (Right) | Product Type | Carbide bit | Selfishly | Right-hand |
---|---|---|---|---|---|
Number Contained In A Packet | 1 |
Configure
Basic Attributes
Type
Shank size W(mm)
Material
Shank size L(mm)
Shank size H(mm)
Compatible Bit
Shank size D
Tip Size A
Tip Size B
Tip Size C
Tip Size r
Filter by standard shipping days
Optional Attributes