Manufacturer part number: CSMK5-1.4
Brand: EIKOSHA
Price: 121.59 €
Delivery time: 6 Days
blade diameter: 5 mm
Blade thickness: 1.4 mm
Neck diameter: 2.5 mm
Neck length: 4 mm
Overall Length: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSMK5-1.4
Part Number
|
---|
CSMK5-1.4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes | |
---|---|---|---|---|---|---|---|---|---|---|---|
121.59 € | 1 | 6 Days | 5 | 1.4 | 2.5 | 4 | 50 | 6 | 6 |
Loading...
Material | Carbide | Blade diameter tolerance | -0.05~0 | blade shape | Right blade straight |
---|---|---|---|---|---|
Blade thickness tolerance | -0.035~0 | Shank tolerance | -0.009~0 |
This page is Carbide Super Mini Key Seed Cutter, part number CSMK5-1.4.
You can find the detail information about specifications and dimensions on part number CSMK5-1.4.
Configure
Basic Attributes
Type
blade diameter(mm)
Blade thickness(mm)
Neck diameter(mm)
Neck length(mm)
Overall Length(mm)
shank diameter(mm)
Number of flutes
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSMK10-0.6 |
CSMK10-0.7 |
CSMK10-0.8 |
CSMK5-1.5 |
CSMK5-1.6 |
CSMK5-1.7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes |
---|---|---|---|---|---|---|---|---|---|---|---|
188.01 € | 1 | 6 Days | 10 | 0.6 | 5 | 6 | 70 | 10 | 8 | ||
188.01 € | 1 | 6 Days | 10 | 0.7 | 5 | 6 | 70 | 10 | 8 | ||
188.01 € | 1 | 6 Days | 10 | 0.8 | 5 | 6 | 70 | 10 | 8 | ||
121.59 € | 1 | 6 Days | 5 | 1.5 | 2.5 | 4 | 50 | 6 | 6 | ||
121.59 € | 1 | 6 Days | 5 | 1.6 | 2.5 | 4 | 50 | 6 | 6 | ||
121.59 € | 1 | 6 Days | 5 | 1.7 | 2.5 | 4 | 50 | 6 | 6 |