Carbide Reverse Cutter (Carbide Solid Reverse Taper End Mill) (CSRT-A3-2)

Carbide Reverse Cutter (Carbide Solid Reverse Taper End Mill) CSRT-A3-2
  • Volume Discount

Product Details:

Manufacturer part number: CSRT-A3-2

Brand: EIKOSHA

Price: 117.17

Delivery time: 6 Days


Technical Data:

Single corner (θ): 2 Degree

Tip diameter (D): 3 φ

Blade length (ℓ): 5 mm

R Size: - mm

Shank diameter (d): 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSRT-A3-2

Part Number
CSRT-A3-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (ℓ)
(mm)
R Size
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Small Diameter

117.17 €

1 Available 6 Days 235-3502.651

Loading...

  1. 1

Basic information

Type Tapered radius work material General Steel / Quenched and tempered steel Number of flutes(sheet) 2
Coating Non-Coated Blade diameter tolerance(mm) -0.05~0 Torsional Angle Right Torsion 25°
R Tolerance ±0.03 Angle Tolerance (θ) ±5′ Shank diameter tolerance (d) h6

This page is Carbide Reverse Cutter (Carbide Solid Reverse Taper End Mill), part number CSRT-A3-2.
You can find the detail information about specifications and dimensions on part number CSRT-A3-2.

Variation of this product

Part Number
CSRT-A10-1
CSRT-A10-1-0.3
CSRT-A10-1-0.5
CSRT-A3-2-0.3
CSRT-A3-2-0.5
CSRT-A3-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (ℓ)
(mm)
R Size
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Small Diameter

231.62 €

1 Available 6 Days 11020-10709.302

249.05 €

1 Available 6 Days 110200.310709.312

249.05 €

1 Available 6 Days 110200.510709.32

133.36 €

1 Available 6 Days 2350.33502.672

133.36 €

1 Available 6 Days 2350.53502.686

125.27 €

1 Available 6 Days 335-3502.476

Tech Support