Manufacturer part number: MSS-TIN25-1.5
Brand: EIKOSHA
Price: 183.68 €
Delivery time: 6 Days
blade diameter: 25 mm
Blade thickness: 1.5 mm
Neck diameter: 11.5 mm
Neck length: 13.5 mm
Overall Length: 80 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSS-TIN25-1.5
Part Number
|
---|
MSS-TIN25-1.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes | |
---|---|---|---|---|---|---|---|---|---|---|---|
183.68 € | 1 | 6 Days | 25 | 1.5 | 11.5 | 13.5 | 80 | 12 | 22 |
Loading...
Material | Powder high-speed steel | Blade diameter tolerance | 0~+0.25 | blade shape | Right blade straight |
---|---|---|---|---|---|
Blade thickness tolerance | 0~-0.03 | Shank tolerance | h7 |
This page is Metal saw with straight shank, part number MSS-TIN25-1.5.
You can find the detail information about specifications and dimensions on part number MSS-TIN25-1.5.
Configure
Basic Attributes
Type
blade diameter(mm)
Blade thickness(mm)
Neck diameter(mm)
Neck length(mm)
Overall Length(mm)
shank diameter(mm)
Number of flutes
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSS-TIN16-1.2 |
MSS-TIN16-1.3 |
MSS-TIN16-1.4 |
MSS-TIN25-1.6 |
MSS-TIN25-1.7 |
MSS-TIN25-1.8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes |
---|---|---|---|---|---|---|---|---|---|---|---|
116.08 € | 1 | 6 Days | 16 | 1.2 | 7.5 | 13.8 | 75 | 8 | 16 | ||
116.08 € | 1 | 6 Days | 16 | 1.3 | 7.5 | 13.7 | 75 | 8 | 16 | ||
116.08 € | 1 | 6 Days | 16 | 1.4 | 7.5 | 13.6 | 75 | 8 | 16 | ||
183.68 € | 1 | 6 Days | 25 | 1.6 | 11.5 | 13.4 | 80 | 12 | 22 | ||
183.68 € | 1 | 6 Days | 25 | 1.7 | 11.5 | 13.3 | 80 | 12 | 22 | ||
183.68 € | 1 | 6 Days | 25 | 1.8 | 11.5 | 13.2 | 80 | 12 | 22 |