Cassetter S Type

Cassetter S Type

Click on this image to zoom in.

Click on this image to zoom in.

  • S-111
  • S-112
  • S-121
  • S-221
  • S-232
  • S-241
  • Volume Discount
[Features]
· Because the grooving on the sides of the S type outer frame is all the same, multiple units can be connected vertically and horizontally to match the space where they are used (products with different model numbers can also be connected).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S-112

Part Number
S-112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

11.58 €

4 Available 7 Days 1 unit

Loading...

  1. 1

Basic information

Product Type Drawer Height (mm) 63 Width (mm) 63
Depth (mm) 192 Drawer 2 pcs. Maximum Load Details(kg) 0.2
Drawer internal width(mm) 47 Drawer internal depth(mm) 169 Drawer internal height(mm) 21
Trusco Code 509-7509 Drawer material Reinforced Styrene Plastic Mass(g) 300
Amount Of Content 1 unit

This page is Cassetter S Type, part number S-112.
You can find the detail information about specifications and dimensions on part number S-112.

Tech Support