Manufacturer part number: SK-15
Brand: TRUSCO NAKAYAMA
Price: 35.49 €
Delivery time: Same day
Dimensions: 1.5 mm
Details Type: Number Stamps [0-8] (10-piece set)
Material dimensions A: 6 mm
Material dimensions B: 65 mm
Trusco Code: 228-4715
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SK-15
Part Number
|
---|
SK-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Dimensions (mm) | Details Type | Material dimensions A (mm) | Material dimensions B (mm) | Trusco Code | Minimum engraving dimensions a (mm) | Minimum engraving dimensions b (mm) | Maximum engraving dimensions c (mm) | Maximum engraving dimensions d (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.49 € 17.39 € | 1 | Available |
Same day
Stock | 10 | 1.5 | Number Stamps [0-8] (10-piece set) | 6 | 65 | 228-4715 | 1.5 | 0.97 | 3.1 | 2.5 | 200 |
Loading...
Product Type | Number Stamps Set | Set Content | Numbers 6 and 9 can be used interchangeably, so we removed the 9 and made it a set with 10 pieces. | Set Content(Book) | 10 |
---|---|---|---|---|---|
Engravable material | Aluminum Material, Brass Material, Copper, SS Material (Not Quenched), SC Material (Not Quenched), SKS Material (Not Quenched), SKD Material (Not Quenched), SKH Material (Not Quenched), SUS Material (Not Quenched) | Unengravable material | SS Material (Quenched), SC Material (Quenched), SKS Material (Quenched), SKD Material (Quenched), SKH Material (Quenched), SUS Material (Quenched), Carbide Glass, Stone, Rubber, Fabric, Paper, Acrylic | Material | Carbon steel (S45C) with quenched tip |
Features | Beautiful characters can be engraved using deep carving and a broad shank, with the carved markings lasting an extremely long time. |
This page is Number Stamps Set, part number SK-15.
You can find the detail information about specifications and dimensions on part number SK-15.
Configure
Stock
Basic Attributes
Type
Dimensions(mm)
Details Type
Material dimensions A(mm)
Material dimensions B(mm)
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SK-100 |
SK-130 |
SK-160 |
SK-20 |
SK-25 |
SK-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Dimensions (mm) | Details Type | Material dimensions A (mm) | Material dimensions B (mm) | Trusco Code | Minimum engraving dimensions a (mm) | Minimum engraving dimensions b (mm) | Maximum engraving dimensions c (mm) | Maximum engraving dimensions d (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.16 € | 1 | Available | 6 Days | - | 10 | Number Stamps [0-8] (10-piece set) | 16 | 90 | 228-4791 | 10 | 6.6 | 12.7 | 9.3 | 1760 | |
162.77 € | 1 | Available | 6 Days | - | 13 | Number Stamps [0-8] (10-piece set) | 16 | 90 | 228-4804 | 13 | 8.7 | 16.1 | 11.8 | 1810 | |
371.21 € | 1 | 6 Days | - | 16 | Number Stamps [0-8] (10-piece set) | 19 | 90 | 228-4812 | 16 | 10.8 | 17.4 | 12.2 | 2520 | ||
47.88 € | 1 | Available | 6 Days | 10 | 2 | Number Stamps [0-8] (10-piece set) | 6 | 65 | 228-4723 | 2 | 1.3 | 3.8 | 3.1 | 200 | |
47.88 € | 1 | Available | 6 Days | 10 | 2.5 | Number Stamps [0-8] (10-piece set) | 6 | 65 | 228-4731 | 2.5 | 1.6 | 4.3 | 3.4 | 200 | |
39.04 € | 1 | Available |
Same day
Stock | 10 | 3 | Number Stamps [0-8] (10-piece set) | 8 | 68 | 228-4740 | 3 | 2 | 4.8 | 3.8 | 350 |