Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HZP-4
Details Type | Rack and Pinion Type (without Load Indicator) | Propulsion(mm) | Maximum 40 | Head Movement Height(mm) | 50–150 |
---|---|---|---|---|---|
Driving force(kgf) | 1.57(160) | Height of column(mm) | 260 | Depth of column(mm) | 160 |
Overhang Dimensions(mm) | 65 | Trusco Code | 463-3806 | Mass(g) | 8000 |
Features | Suitable for press fitting bearings, shafts, pin, etc., bending, cutting, and caulking of thin metal plates and thin rod material, etc., stamping of numbers and marks on thin metal plates and plastic materials. Suitable for press fitting and insertion work with a certain pressure as it is a type where the main shaft and the gear engage with each other. |
This page is Hand Press, part number HZP-4.
You can find the detail information about specifications and dimensions on part number HZP-4.