Manufacturer part number: 101N
Brand: TRUSCO NAKAYAMA
Price: 261.25 €
Delivery time: 7 Days
Uniform Load: 150 kg
Length: 740 mm
Width: 480 mm
Height: 145 mm
Handle Height: 850 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
101N
Part Number
|
---|
101N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Uniform Load (kg) | Length (mm) | Width (mm) | Height (mm) | Handle Height (mm) | Caster Diameter (mm) | Compatible Stopper | Trusco Code | Mass (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
261.25 € | 1 | Available | 7 Days | 150 | 740 | 480 | 145 | 850 | 100 | 100NKB、100NS | 414-4953 | 13000 | 1 unit |
Loading...
Product Type | Transportation cart | Main Body Material | Steel | Main body: option | Main Body |
---|---|---|---|---|---|
Specifications | Swivel Caster, Fixed Caster 2 pcs each (100 ø, 130 ø with Reduced Noise Caster with Radial Bearing) Assembled Product, Collapsible Handle Type | Load Platform | Steel | Handle | Steel |
Handle Surface Processing | Powder Coating | Caster Bracket Material | Steel | Wheel Material | Butadiene Rubber (SBR) |
Material/mat | PVC | 1 unit |
This page is Donkey Cart Folding Handle Type, part number 101N.
You can find the detail information about specifications and dimensions on part number 101N.
Configure
Basic Attributes
Type
Uniform Load(kg)
Length(mm)
Width(mm)
Height(mm)
Handle Height(mm)
Caster Diameter(mm)
Compatible Stopper
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
201N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Uniform Load (kg) | Length (mm) | Width (mm) | Height (mm) | Handle Height (mm) | Caster Diameter (mm) | Compatible Stopper | Trusco Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
298.04 € | 1 | 8 Days | 250 | 810 | 510 | 205 | 895 | 130 | 200NKB、200NS、200NJB | 414-5151 | 17500 | - |