(Merry) Standard Nippers

(Merry) Standard Nippers

Click on this image to zoom in.

Click on this image to zoom in.

  • 450-150
  • 450P-125
  • 450P-150
  • 450-125
  • Volume Discount
Since it has a thin blade, it is suitable for cutting thin cables, and is widely used for cutting low-power electrical equipment and precision equipment, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
450-125
450-150
450P-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Details Type Trusco Code Mass
(g)
Specification 2 Stripping Hole
(φ)

32.91 €

1 Available 6 Days 1250.81.2Type without Stripping Hole104-139870--

36.87 €

1 Available 6 Days 1501.52.6Type without Stripping Hole104-1401130--

41.57 €

1 Available 7 Days 1501.52.6Stripping Hole Type104-1428130With Stripping Hole1.7

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers With or without Spring N/A
Main body: option Main Body Features Nipper With a Wide Range of Applications Specifications Thin Blade

Tech Support