(Merry) Lead Pliers (Part Numbers)

(Merry) Lead Pliers

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Since the tip is wide, it holds the product steadily.
[Applications]
· For fine work and machining of wires and tin plates.
· For grasping items too hot to touch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RD320
RD330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Shape
(mm)
Trusco Code

41.01 €

1 Available 6 Days 1.5×3.5395-6792

36.62 €

1 Available 6 Days 2.0×2.0395-6806

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 150
With or without Spring Available Fall-prevention strap attachment hole NA Main body: option Main Body
Mass(g) 110 Features Since the tip is wide, it holds the product steadily. Application For working on and processing wires and tin plates
Application 2 For grasping items too hot to touch Specifications With Spring Specification 2 Without tip knurling

Tech Support