Manufacturer part number: TP405S
Brand: FUJI GRINDING WHEEL
Price: 447.17 €
Delivery time: 12 Days
Outer Diameter: 405 mm
Blade thickness: 2.5 mm
Number of flutes: 80 P
Hole Diameter: 25.4 mm
Max. Rotational Speed: 1000 rpm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TP405S
Part Number
|
---|
TP405S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade thickness (mm) | Number of flutes (P) | Hole Diameter (mm) | Max. Rotational Speed (rpm) | Number Contained In A Packet (sheet) | |
---|---|---|---|---|---|---|---|---|---|---|
447.17 € | 1 | Available | 12 Days | 405 | 2.5 | 80 | 25.4 | 1000 | 1 |
Loading...
Work material | Stainless Steel |
---|
This page is Cermet Tipped Saw Sakura (for Stainless Steel), part number TP405S.
You can find the detail information about specifications and dimensions on part number TP405S.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Blade thickness(mm)
Number of flutes(P)
Hole Diameter(mm)
Max. Rotational Speed(rpm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TP160S |
TP180S |
TP305S |
TP355S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Blade thickness (mm) | Number of flutes (P) | Hole Diameter (mm) | Max. Rotational Speed (rpm) | Number Contained In A Packet (sheet) |
---|---|---|---|---|---|---|---|---|---|---|
118.18 € | 1 | Available | 12 Days | 160 | 1.8 | 52 | 20 | 6000 | 10 | |
133.35 € | 1 | Available | 12 Days | 180 | 1.8 | 60 | 20 | 4500 | 10 | |
230.62 € | 1 | Available | 12 Days | 305 | 2.2 | 80 | 25.4 | 1500 | 1 | |
268.83 € | 1 | Available | 12 Days | 355 | 2.4 | 100 | 25.4 | 1400 | 1 |