Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
12M-SCW
A(mm) | 13.5 | B(mm) | 40 | C(mm) | 27 |
---|---|---|---|---|---|
D(mm) | 20 | E(mm) | 10 | F(mm) | 8 |
G(mm) | M8 | H(mm) | 10 | Material | S45C |
Hardness | HRC40 | Finishing | Black oxide finish | Mass(g) | 90 |
J(mm) | 20 |
This page is Swing Washer, part number 12M-SCW.
You can find the detail information about specifications and dimensions on part number 12M-SCW.