Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
THR-6H |
THR-10H |
THR-12S |
THR-20H |
THR-40H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Single Product/Set Classification | Overall length (L dimension) (mm) | Details Type | Set Content | Set Content (piece) | Neck dimension (mm) | Product tip standards | Trusco Code | Mass | Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.53 € | 1 | Available | 9 Days | Single Item | 75 | - | - | - | 16 | T6H | 389-6668 | 6.30g | - | |
4.75 € 2.95 € | 1 |
Same day
Stock | Single Item | 86 | - | - | - | 17 | T10H | 389-6706 | 7.12g | - | ||
57.89 € | 1 | Available | 6 Days | Set Product | - | Set | T7H、T8H、T9H、T10H、T15H、T20H、T25H、T27H、T30H、T40H、T45H、T50H | 12 | - | - | 389-6803 | 366 g/set | Holder | |
4.58 € | 10 | Available | 6 Days | Single Item | 95 | - | - | - | 19 | T20H | 389-6722 | 12.30g | - | |
5.65 € | 1 | Available | 7 Days | Single Item | 124 | - | - | - | 26 | T40H | 389-6765 | 41.37g | - |
Loading...
Type (Shape) | L Type Wrench | Tip shape / tamper-proof | T Type Tamper-Proof Type | Features | Holder can be rotated to easily take out and put back different sizes of wrenches. Can be used with tamper proof hexalobular screws. |
---|---|---|---|---|---|
Hardness | HRC55~60 |
Configure
Stock
Basic Attributes
Single Product/Set Classification
Overall length (L dimension)(mm)
Details Type
Set Content
Set Content(piece)
Neck dimension(mm)
Product tip standards
Trusco Code
Type
Filter by standard shipping days
Optional Attributes