Round Adjustable Die (GE2.5F)

Round Adjustable Die GE2.5F
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: GE2.5F

Brand: SKC

Price: 20.33

Delivery time: Same day


Technical Data:

Screw size (Nominal): M2.5

Pitch, Number of Threading: 0.45 mm

Screw Type: Right Screw

Outer Diameter: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE2.5F

Part Number
GE2.5F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Pitch, Number of Threading
(mm)
Screw Type Outer Diameter
(mm)

20.33 €

14.23 €

1 Available Same day

Stock

M2.50.45Right Screw20

Loading...

  1. 1

Basic information

Screw Types Meter Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Die
Material Details SKS

This page is Round Adjustable Die, part number GE2.5F.
You can find the detail information about specifications and dimensions on part number GE2.5F.

Variation of this product

Part Number
GE4.0I
GE7.0M
GG010O
GG5.0K
GG6.0M
GG6.0M-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw size (Nominal) Pitch, Number of Threading
(mm)
Screw Type Outer Diameter
(mm)

16.44 €

1 Same day

Stock

M40.7Right Screw20

16.44 €

1 Same day

Stock

M71Right Screw20

16.44 €

1 Same day

Stock

M101.5Right Screw25

16.44 €

1 Same day

Stock

M50.8Right Screw25

16.44 €

1 Same day

Stock

M61Right Screw25

20.03 €

1 Same day

Stock

M61Left Screw25

Tech Support