PJC Straight Collet (PJC32-6)

PJC Straight Collet PJC32-6

Product Details:

Manufacturer part number: PJC32-6

Brand: BIG KAISER

Price: 110.00

Delivery time: 9 Days


Technical Data:

Retainable blade diameter: 6 mm

L: 74 mm

φd: 39 mm

Collet Inner Diameter: 6 mm

Collet Outer Diameter: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PJC32-6

Part Number
PJC32-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
L
(mm)
φd
(mm)
Collet Inner Diameter
(mm)
Collet Outer Diameter
(mm)
A
(mm)

110.00 €

1 9 Days 674396325.0

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Coolant System Gap Through Features Use the product with oil supplied to the edge surface.

Tech Support