Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WEL-MIG-309-0.9-12.5 |
WEL-MIG-309-1.2-12.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wire Diameter (mm) | |
---|---|---|---|---|---|
383.02 € | 1 | 8 Days | 0.9 | ||
359.20 € | 1 | 8 Days | 1.2 |
Loading...
Product Type | Welding wire | Amount Of Content | 1 Box (12.5 kg) | Application | Welding of SUS309S, welding of dissimilar metals |
---|---|---|---|---|---|
(JIS) Equivalent standard | YS309 | (AWS) Equivalent standard | ER309 | Chemical components C(%) | 0.04 |
Chemical components Si(%) | 0.45 | Chemical components Mn(%) | 1.9 | Chemical components Ni(%) | 13.41 |
Chemical components Cr(%) | 23.6 | Chemical components Mo(%) | ─ | Other (Each One)(%) | ─ |
Mechanical property (tensile strength)(Mpa) | 584 | Mechanical property (elongation)(%) | 38.8 | Shield Gas | Ar+2%O2 |
Mass(g) | 12500 |