Manufacturer part number: M2T-LCS8-75
Brand: YUKIWA SEIKO
Price: 175.51 €
Delivery time: 6 Days
Retainable blade diameter: 0.5~8 mm
Taper: MT2 mm
Mass: 600 g
Supported wrenches: FS8LC
A: 38 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M2T-LCS8-75
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine | Features 1 | Runout accuracy 0.05 mm or less. It will improve the quality of your work. Average of 0.03 mm or less. |
---|---|---|---|---|---|
Features 2 | Integrated MT shank and chuck. Even more safe and reliable. | Features 3 | Increased power with hook wrench. A pioneer of the integral structure, featuring high quality. | Features 4 | Much shorter and more compact. A short-mount design. |