Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HIT-309-2.6-1 |
HIT-309-4-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | |
---|---|---|---|---|---|---|---|---|
71.18 € | 1 | Available | 7 Days | 2.6 | 300 | 50~80 | 45 to 75 | |
94.82 € | 1 | Available | 8 Days | 4 | 350 | 100~150 | 95~140 |
Loading...
Product Type | Welding rod | Amount Of Content | 1 Case (1 kg) | JIS Standard | Z3221D309-16 |
---|---|---|---|---|---|
AWS Standard | A5.4E309-16 | Application | Joining of SUS309S(22Cr-12Ni-0.06C), SUS304 and mild steel | Pole end color | Black |
Configure
Basic Attributes
Pole diameter(mm)
Pole length(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Type
Filter by standard shipping days
Optional Attributes