BCCR Carbide Chucking Reamer (Straight Shank) (BCCR165)

BCCR Carbide Chucking Reamer (Straight Shank) BCCR165
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: BCCR165

Brand: OKAZAKI SEIKO

Price: 146.90

Delivery time: 10 Days


Technical Data:

Tool Diameter: 16.5 mm

Groove Length: 37 mm

Number of flutes NT: 8

Length under neck: 125 mm

Chamfer length: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BCCR165

Part Number
BCCR165
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Length under neck
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Carbide length
(mm)
Diameter tolerance details

146.90 €

1 10 Days 16.53781251.51851627+0.007~+0.015

Loading...

  1. 1

Basic information

Shank Type Straight Shank work material General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N N/A
Groove Shape Straight Base Blade Y/N N/A Tool Material Type Carbide
Diameter tolerance m5 Tip chamfer angle 30°

This page is BCCR Carbide Chucking Reamer (Straight Shank), part number BCCR165.
You can find the detail information about specifications and dimensions on part number BCCR165.

Variation of this product

Part Number
BCCR140
BCCR145
BCCR150
BCCR170
BCCR175
BCCR180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Length under neck
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Carbide length
(mm)
Diameter tolerance details

127.69 €

1 10 Days 143681151.51701626+0.007~+0.015

138.78 €

1 10 Days 14.53681201.51801626+0.007~+0.015

138.78 €

1 10 Days 153681201.51801626+0.007~+0.015

146.90 €

1 10 Days 173781251.51851627+0.007~+0.015

150.60 €

1 10 Days 17.53781301.51952027+0.007~+0.015

150.60 €

1 10 Days 183781301.51952027+0.007~+0.015

Tech Support